Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
Maunsystem
L-Based Foot
Maunsystem
L-Based Foot
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Knuckle Foot 240 x 160 - 8
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
Предпросмотр
PREVIEWPERLINE
ORDERNO
art. number
ART__NUMBER
consisting of
CONSISTING_OF
material
MATERIAL
weight
WEIGHT
name
NAME
1
2
3
4
5
6
7
L-Based Foot non-adjustable - 8
Z1295
1 L-Based Foot 8 1 T-Slot Nut M8 V- 8 bright zinc-plated N1025 1 Button-Head Screw ISO 7380-M8x16 St bright zinc-plated S1325
Die-cast zinc, black
182 g
L-Based Foot non-adjustable - 8
L-Based Foot adjustable - 8
Z1296
1 L-Based Foot 8 1 Button-Head Screw ISO 7380-M8x80 St bright zinc-plated and slide-coated 1 Square nut M8 St bright zinc-plated 1 T-Slot Nut M8 V- 8 bright zinc-plated N1025 1 Button-Head Screw ISO 7380-M8x16 St bright zinc-plated S1325
Die-cast zinc, black
191 g
L-Based Foot adjustable - 8
Knuckle Foot 240 x 160 - 8
Z1453
St, black zinc-plated
1007 g
Knuckle Foot 240 x 160 - 8
Pivot Angle 130 - 8
Z1895
St, bright zinc-plated
221 g
Pivot Angle 130 - 8
Floor Mount Base 150x150 - 8
Z1910
Die-cast alloy, natural
940 g
Floor Mount Base 150x150 - 8
L-Based Foot non-adjustable - 8_1
Z3080
1 L-Based Foot 8 1 T-Slot Nut St M6 - 6 bright zinc-plated N3020 1 Button-Head Screw ISO 7380-M6x12 St bright zinc-plated S1055
Die-cast zinc, black
84 g
L-Based Foot non-adjustable - 8_1
L-Based Foot adjustable - 8_1
Z3081
1 L-Based Foot 8 1 Button-Head Screw ISO 7380-M6x60 St bright zinc-plated and slide-coated 1 Square nut M6 St bright zinc-plated 1 T-Slot Nut St M6 - 6 bright zinc-plated N3020 1 Button-Head Screw ISO 7380-M6x12 St bright zinc-plated S1055
Die-cast zinc, black
85 g
L-Based Foot adjustable - 8_1
Показать сжатый показ (7 продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Maunsystem
- L-Based Foot
Идентификационный номер
Knuckle Foot 240 x 160 - 8
Последнее изменение
19.11.2020 07:54:23
Единица
Классификации
CNS
CNSERPBASE Object Properties